(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA550XB-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,059.00 |
DRIVER WRENCH | 1 Piece(s) | Same day |
【Product Specifications】
・(+) Bit-#2 x 36mm, #2 x 125mm, #3 x 36mm
・(-) Bit-1 x 6mm, 1 x 8mm, 1.6 x 10mm
・Screwdriver overall length-142mm
・Bit holder overall length-29mm
・Body square drive-3/8 (9.5mm)
・Bit holder size-1/4 (6.35mm) 5/16 (8mm)
Part Number |
---|
EA550XB-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,059.00 |
DRIVER WRENCH | 1 Piece(s) | Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?