Precision Screwdriver Set (ESD) EA550MS-102

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・(+) Bit-#00, #0, #1
・(-)Bit-(blade width x thickness)1.5x0.23・2.0x0.40・3.0x0.50mm
・TORX bit -T1・T2・T3・T4・T5・T6
・TORX (+)bit -1IP・2IP・3IP・4IP
・Hexagon bit-1.5・2mm
・Five lobe bit -#1
・Insertion-Dia.4mm
・Handle length-122mm
・Bit length-44mm
・Quick release.
・ Since it has a conductive grip, static electricity can escape.