[ESD] (+)(-) Precision Screwdriver Set EA550MK-100

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・
・(+)Screwdriver-#01, #1
・(-)Screwdriver-1.5 x 0.23, 1.8 x 0.3,2.0 x 0.4, 2.5 x 0.4mm
・Full length-137, 157, 177mm
・With bag (EB508A-1)
・Conductive
・Total weight-141g