Hex Lobe Precision Screwdriver EA550KA-32

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length-96mm
・Shaft length-25mm
・Shaft dia.-Dia. 1.8mm
・Material-Quenched molybdenum and vanadium steel
・Application-For PC and other precision equipment
・T1, T2 are for fine screws. Make sure to check the fit with screws prior to use.
・Tip…T2
・Shaft color…Navy