1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Reinforcing bar bender, used for bending rebar bars, rebars, and deformed rebars

PLUMBING SUPPLY

Reinforcing bar bender, used for bending rebar bars, rebars, and deformed rebars
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 996.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·For bending reinforcing bars, steel wire rods, and deformed reinforcing bars
·If the diameter of the rebar becomes thicker, it will be difficult to bend it using only the bender, so please use it by adding pipes, etc.

Part Number
EA545C-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 996.00

PLUMBING SUPPLY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Related Products Materials Carbon steel for mechanical structures (complete hardening of the whole body) Size ø 13.5×120(L)mm
Weight (kg) 0.19 JAN code 4548745800531

Please check the type/dimensions/specifications of the part EA545C-11 in the Reinforcing bar bender, used for bending rebar bars, rebars, and deformed rebars series.