Wire Cutter, Wire Rope Cutter EA541WG-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・This cutter is intended for JIS G3525 wire rope type G(150kgf/mm2 grade) or below. Do not cut off other materials.
・Cutting capacity…Dia. 16mm
・Overall length…910mm