[Titanium Alloy] Craft Scissors EA540LA-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length- small:125mm、large:180mm
・Blade length- small:55mm、large:80mm
・Blade material-Titanium alloy
・The blade has resistant property to sticking of adhesive including tape and has corrosion resistance.
・Handle grip with good cushioning and non-slip