(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA540HD-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,799.00 |
CUTTER KNIFE SCISSORS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Overall length- 245mm
・Blade length- 105mm
・Blade-High grade stainless steel
・High grade stainless steel cutlery steel is used. Its hardness is higher than general scissors.
・Highly quenched material provides sharpness and high durability.
Part Number |
---|
EA540HD-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,799.00 |
CUTTER KNIFE SCISSORS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?