[Stainless Steel]Scissors EA540EE-1

Caution
Product Description
【Product Specifications】
・Full length …160mm
・Blade Length …56mm
・Blade Material …Cutlery For Special Stainless
・The Grip Is Made Of Pbt Plastic Which Is Highly Resistant Of Oil
・Powerful Cutting Of Various Materials With 4 Types Of Blades: Straight Blade, Micro-serrated Blade, Wire Cutter, And Cardboard Opener.
・Equipped With A Finger Guard Which Prevents From Having The Finger Caught When Closing The Grip