Tailor Shears EA540AP-3

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Size …Full length :About 240 x 82 x 21mmBlade Length :About 105mm
    ・Weight …About 225g
    ・Material …Blade :High Grade Cutlery Steel (Yasugi Special Steel Aokami)Grip :white heart malleable cast iron
    ・The finest item finished with the latest technology with the highest grade steel (Yasugi Special Steel Aokami No.1) and soft iron composite material.
    ・It is high-quality professional scissors. Even when you use it as a hobby, there is a difference in the finish of the work.
    ・Misuzuscissors recommends confidently."

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat