[For Automobile] Branch Tap EA538RA-52

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・A cable can be branched off just by closing the tap.
・Dim.- -51S: 11(W) x 12(L) x 7(H)mm-51: 17.5(W) x 18(L) x 11(H)mm-52: 16.2(W) x 17.5(L) x 11.5(H)mm
・Compatible cable…1.25 to 2.00mm2
・Color…Blue