Crimp Terminal Set EA538KS-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Case dim.-265×170×70(H)mm
・With 220mm Crimp plier(EA538KH-15) , 195mm Wire stripper (EA580MB-11)
・Case is connectable and stackable(applied to EA538KS-1~-3)