Crimping pliers Set EA538J-2

Caution
Product Description
【Product Specifications】
・-Set of 2Pair
・For bare terminal-・Crimp range:1.25・2.0・5.5・8.0mm2・Full length:235mm・JIS compliant
・For insulated closed-end connector-・Crimp range:CE-1・-2・-5・-8・Full length:244mm
・The pliers for bare terminals satisfy the JIS standards and can be used for work designated by the government.
・With tool bag
・The Tool Bag May Have Its Color Or Material Quality Changed Without Any Warning.