Heavy-Duty Crimping Tool EA538AH-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For uninsulated crimp terminal and sleeve
・Weight--1: 3.3kg, -2: 3.3kg, -3: 4.34kg
・Crimp range(mm2)…Uninsulated terminal: 22, 38, 60, 80, 100 Copper sleeve: 25, 35, 50, 70, 95, 120
・Overall length…660mm