Electricians Pliers EA537PE-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Useful for all kinds of electric work!.
・Cutting capacity-copper, aluminum cable : dia.15mm
・Crimping range-0.5 to 2.5mm2
・stripping capacity(single wire)-0.7 to 1.5, 2.5mm
・Description-With a spring
・Length(mm)-200
・Tip width x Bladelength-4 x 65mm