Insulated Long nose Pliers EA537KE-200

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Handle-Comfort(1000V insulated)
・Finish-Chrome plated
・Cutting capacity-M-hard stl wire: dia. 3.2mm, Hard stl wire: dia. 2.2mm
・Overall length-200mm
・Tip…40°bent