(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA536KG-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,397.00 |
INSULATED TOOL | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Handle-Comfort(1000V insulation)
・Finish-Chrome plating
・Opens wide and easily cuts any thin cables.
・With the dual supported joint shaft, it is durable for harsh continuous operation.
・M-hard stl W dia.(mm)-3.8
・Cutting capacity-Hard wire: dia. 2.7mm
・Length(mm)-160
Part Number |
---|
EA536KG-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,397.00 |
INSULATED TOOL | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?