120 mm Precision End Cutters (ESD Grip / Spring)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length-120mm
・Blade width-17mm
・Handle-Comfort (ESD)
・Finish-Finely polished
・Surface resistance-1 x 105 to 1 x 1012Ω
・Inclined blade
・With spring