Heavy-Duty Nippers EA536KD-19

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With spring
・Finish-Polished
・Handle-Comfort
・Cutting by a small force is possible because of the special structure.
・Comfort grip protects your hand from impact at cutting and reduces load.
・Length-180mm
・Cutting capacity-Soft wire: dia. 5.5mmMedium hard wire: dia. 4.6mmHard wire: dia. 3.2mmPiano wire: dia. 3.0mm