Heavy-Duty Nippers EA536KD-18

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length-180mm
・Cutting capacity-Soft wire: dia. 5.5mmMedium hard wire: dia. 4.6mmHard wire: dia. 3.2mmPiano wire: dia. 3.0mm
・Finish-Polished
・Handle-Comfort
・It can cut relatively small power as its structure is specially designed.
・Comfort grip reduces load applied to hand, protecting hand from cutting impact