Nippers For Plastics (With Shatterproof plate) EA536HF-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・It is most suitable cutting and scattering prevention of the binding band.
・Two plates will firmly catch the scraps.
・You can cut from the root in the thin blade flat type.
・With Spring
・Length(mm) …131
・Cutoff Capacity(Dia.mm) …Resin: 2.0