Heavy-Duty Electricians Pliers EA534K-180

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Cuttable with 65% strength of usual pliers
・Handle-Plastic coating
・Finish-Polished
・Length (mm)…180
・Piano…Dia. 2.0
・Copper. Alum.…Dia. 11.5