Electricians Pliers with Crimping EA534K-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Cutting capacity- Hard wire: dia. 3.0mm, Medium hard wire: dia. 4.6mm
・Overall length-240mm
・Handle- Comfort
・Finish-Polished
・Useful for stringing construction to cut ACSR (aluminum conductor steel reinforced)
・The design which shows the principle of leverage to the fullest reduces load in cutting.
・The fish tape can be pulled at the joint.