Locking Pliers Set EA533FC

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・…3 Pair Set
    ・180mm Locking Pliers(Curve Jow)
    ・250mm Locking Pliers(Curve Jow)
    ・165mm Locking Pliers(Long nose)
    ・Tool Bag
    ・The Tool Bag May Have Its Color Or Material Quality Changed Without Any Warning.
    ・Material…Strong Special Products Steel (Nickel Plating )
    ・With wire cutter to two curve Joe

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat