1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

150 mm/100 mm/275 mm Locking C-clamp (EA533AH-11)

WELDING TOOL

150 mm/100 mm/275 mm Locking C-clamp (EA533AH-11)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·As a versatile tool with functions such as an adjustable wrench, pliers, and vice, it can be used in a wide range of fields, including woodworking, metal processing, and machine work, to grip, turn, bend, twist, and cut steel plates, angles, pipes, wire, copper wire, etc.
·It is a very useful tool for sheet metal, welding work, factory maintenance, etc., as a temporary fixing, fixing, welding, and joining tool, and for machine and automobile maintenance, sheet metal, piping, and various other work.
[Applications]
·Vise pliers are used for a wide variety of purposes. The best feature is that it can be locked just by gripping the handle, and once locked, there is no need to hold something tightly in your mouth, you can let go of it while it is still fixed in place.

Part Number
EA533AH-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code Specifications

฿ 1,765.00

WELDING TOOL 1 Piece(s) 12 Day(s) 4518340783942-

Loading...

  1. 1

Basic Information

Product Type Other Type details Clamp

Please check the type/dimensions/specifications of the part EA533AH-11 in the 150 mm/100 mm/275 mm Locking C-clamp series.

Products with similar specification

Part Number
EA533AH-4
EA533AH-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipJAN code Specifications

฿ 1,252.00

1 Piece(s) 12 Day(s) 4518340783904·With swivel pad

฿ 1,195.00

1 Piece(s) 12 Day(s) 4518340783911·With swivel pad