Pocket Wrench EA531PK-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length when folded--1:110mm,-2:142mm
・Angle can be adjusted with the push button on the grip.
・EA531PK comes with a tool bag.
・Opening width can be freely adjusted by the built-in spring. Tightening and loosening of nuts is possible without resetting.
・Suitable size-1/2" to 3/4"(12 to 19mm)
・Length(mm)-142