Water pump pliers EA531EG-560

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Handle-Plastic coating (180 to 300: anti-slip finish)
・Finish-Polished
・The spring button makes an opening adjustment easy.
・Length…560mm
・Max nut…120mm
・Max. opening…4.1/2