(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA527BS-22 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,940.00 |
CAR TOOL PARTS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) |
【Product Specifications】
・Stainless steel flange
・Stainless steel shaft
・Contained in a plastic case
・Rivet dia.…3.2mm
・Plate thickness…3.2 to 4.8mm
・Qty/unit…100
Part Number |
---|
EA527BS-22 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,940.00 |
CAR TOOL PARTS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?