C-Clamp EA526WK-250

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Forged hardened steel
・Screw material-WJ: steel; WK: copper plating
・Since WK series are copper plated, spatter does not attach.
・Clamp range…51 to 257
・Opening depth…150mm
・Load…3.6t