1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F type clamp (Long Reach) (EA526TX-10)

WELDING TOOL

F type clamp (Long Reach) (EA526TX-10)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The frame part is sliding (Slide width: 257 mm)
·The pad on the clamp part is flexible and can be angled approximately 20 degrees left and right.

Part Number
EA526TX-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code

฿ 7,380.00

WELDING TOOL 1 Piece(s) 12 Day(s) 4548745347432

Loading...

  1. 1

Basic Information

Product Type Other Type details Clamp Specifications With swivel head

Please check the type/dimensions/specifications of the part EA526TX-10 in the F type clamp (Long Reach) series.

Products with similar specification

Part Number
EA526TX-12A
EA526TX-16
EA526TX-16A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipJAN code

฿ 11,315.00

1 Piece(s) 12 Day(s) 4548745347456

฿ 15,924.00

1 Piece(s) 12 Day(s) 4548745347470

฿ 17,052.00

1 Piece(s) 12 Day(s) 4548745347487