C-Clamp EA526SM-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Forgedhardened steel
・Screw material-SM: Steel, SP: Copper plating
・Since SP series are copper plated, spatter does not attach.
・Clamp range…155mm
・Opening depth…71mm
・Load…7,013kg