1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

bar clamp & spreader

bar clamp & spreader
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,076.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Can be used as a spreader by replacing the fixed side clamp
·To replace the fixed side clamp, simply turn the dial.

Part Number
EA526SA-450
EA526SA-600
EA526SA-900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity Maximum opening
(mm)
Overall length Weight
(g)
Specification 1

฿ 2,076.46

ESC CARPENTRY TOOL 1 Piece(s) 5 Day(s) Clamp: 457 mm spreader: 170 to 635 mm457675mm910g4548745550542

฿ 2,322.77

ESC CARPENTRY TOOL 1 Piece(s) 5 Day(s) Clamp: 610 mm spreader: 170 to 785 mm610827mm1040g4548745550894

฿ 2,714.05

ESC CARPENTRY TOOL 1 Piece(s) 5 Day(s) Clamp: 914 mm spreader: 170 to 1,090 mm9141,130mm1130g4548745550917

Loading...

  1. 1

Basic Information

Materials wrought iron, resin Tightening capability 201kg Product type Main unit
Mouth depth 85mm