1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vise Collet EA525XD-6【2 Pieces Per Package】

ESC REPAIRING TOOLS

Vise Collet EA525XD-6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,641.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Aluminum alloy
・With magnet
・For pipe fix
・Knurl is only one side.
・Length…150mm

Part Number
EA525XD-6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,641.87

ESC REPAIRING TOOLS 1 Pack(s)

2 Pieces Per Package

9 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA525XD-6 in the Vise Collet EA525XD-6 series.