1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Arbor press (rack type) Maximum press thickness 110/155 mm type (Part Number)

REPAIRING TOOLS

Arbor press (rack type) Maximum press thickness 110/155 mm type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,060.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Both punch and press are possible by reversing the ram.
·Includes 3 types of ram attachments
・ It is made of cast iron

 
Part Number
EA525X-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Stroke Depth Ram Size Base Size Maximum Press Thickness Overall height Pressurizing capacity Weight
(g)
Specification 1

฿ 6,060.32

REPAIRING TOOLS 1 Piece(s) Same day -190mm86mm15×15mm130×238mm110mm238mm0.5 t10.0 kg4548745748048

Loading...

  1. 1

Basic Information

Ram Material Carbon steel Product type Main unit

Please check the type/dimensions/specifications of the part EA525X-40 in the Arbor press (rack type) Maximum press thickness 110/155 mm type series.

Products with similar specification

Part Number
EA525X-41
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecifications Stroke Depth Ram Size Base Size Maximum Press Thickness Overall height Pressurizing capacity Weight
(g)
Specification 1

฿ 17,779.00

1 Piece(s) Same day with hand wheel200mm113mm25×25mm168×273mm155mm282mm1.0 t12.2 kg4548745747997