1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

junior vice (clamp base)

junior vice (clamp base)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,517.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Esco clamp junior vise (clamp base).

Part Number
EA525WK-65
EA525WK-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight Maximum opening
(mm)
Opening width
(mm)

฿ 9,517.14

ESC REPAIRING TOOLS 1 Piece(s) 5 Day(s) 4.1 kg5465

฿ 12,197.14

ESC REPAIRING TOOLS 1 Piece(s) 5 Day(s) 6.8 kg57100

Loading...

  1. 1

Basic Information

Materials Cast iron Product type Main unit Form bench vise