1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanic's Vice (With Turntable) (EA525W-200)

REPAIRING TOOLS

Mechanic's Vice (With Turntable) (EA525W-200)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·You can also clamp the pipe.
·360° rotation base
・ Material: Cast iron

Part Number
EA525W-200 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight Maximum opening
(mm)
Opening width
(mm)

฿ 91,499.00

฿ 84,984.27

REPAIRING TOOLS 1 Piece(s) 12 Day(s) 40.0 kg210200

Loading...

  1. 1

Basic Information

Materials Cast iron Product type Main unit Form lead vise (round body type)

Please check the type/dimensions/specifications of the part EA525W-200 in the Mechanic's Vice (With Turntable) series.

Products with similar specification

Part Number
EA525W-125
EA525W-150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWeight Maximum opening
(mm)
Opening width
(mm)

฿ 49,871.00

1 Piece(s) 12 Day(s) 22.7 kg133125

฿ 63,680.00

1 Piece(s) 12 Day(s) 29.0 kg146150