Base For vise EA525ML-1A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Body-Aluminum alloy
・Angle adjustment-Tilt: 90°, Rotation: 360°
・For EA525ML-2, -3, -4, -5, -6, and -7, -8
・ML-1B-Mounting hole dia.: 7mm
・Specs…Vacuum
・Overall height…92mm