[With Clamp]Low Profile Vice EA525ML-105

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size …Cuff opening :64mm、Max. Opening :57mm
・Opening Depth …35mm
・Adjusting Angle …Tilt :90°、Spin :360°
・Fittings Thickness …88mm
・Weight …2.28kg
・Material …Jaws :Steel 、Body :Made-Aluminum Alloy