[Vacuum base]Mini-Vise EA525ML-101

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size …Cuff opening :26mm、Max. Opening :73mm
・Opening Depth …51mm
・Base Adjusting Angle …Tilt :90°、Spin :360°
・Weight …1.02kg
・Material …Jaws :Heat-resistant Reinforcement Fiber Made In 、Body :Made-Aluminum Alloy