Electronic vise EA525MK-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Suitable for circuit board soldering
・Applicable circuit board dim.-Width: 3.2 to 304.8mm, Thickness: up to 4mm
・Weight-2kg
・Collet length-153mm
・Angle adjustment-Tilt: 90°, Rotation: 360°
・With solder iron stand, coiled solder
・Body-Aluminum alloy