Mini-vise EA525MK-25

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Jaw width-25.4mm
・Max. opening-73mm
・Gash depth-51mm
・Pitch circle diameter of holes-Dia. 109.5mm
・Angle adjustment-Tilt: 210°, Rotation: 360°
・Collet material-Heat resistance fiber
・Weight-0.6kg
・Body-Aluminum alloy
・EA525ML-16and -17 weight bases are applicable.