[With Clamp]Mini-Vise EA525MK-101

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size …Cuff opening :25mm、Max. Opening …73mm
・Opening Depth …51mm
・Adjusting Angle …Tilt :210°、Spin :360°
・Bolt Circle …Dia 109.5mm
・Fittings Thickness …88mm
・Weight …1.58kg
・Material …Jaws :Heat-resistant Reinforcement Fiber Made In 、Body :Made-Aluminum Alloy