Scraper blade for EA524MA EA524MA-50

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Usage …EA524MA Replacement Blade
・Blade Material …Stainless
・Blade Material The shape …Blade with tip type
・Full length …130mm
・Blade Width …50mm
・Blade Thickness …0.8~1.0mm
・Weight …35g