Replacement Blade for EA524LP-200, -300, -600 EA524LP-1

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For EA524LP-200, LP-300, (Old model)LP-600 Replacement Blade
    ・Blade Material …Carbon Tool Steel
    ・Blade Length …100mm
    ・Blade Width …25mm
    ・Blade Thickness …0.7mm
    ・Weight …75g
    ・No break line
    ・Stronger than L-type blade
    ・Singleedged type
    ・Achieved different usability by the use of both sides
    ・workability can be improved on the wooden backing which is easily encroached
    ・Can not be used as cutter knife
    ・Qty. Per Unit …5pcs