Replacement Blade EA524LH-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Usage …EA524LH-180, LH-290, LH-290A Replacement Blade
・Size…100×14mm
・Blade Thickness …0.4mm
・Total Weight …48g
・Qty. Per Unit …10Sheets
・With Plastic case