(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA523MD-11 |
EA523MD-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Roller size |
---|---|---|---|---|---|---|
฿ 1,285.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | ø 40×100mm | ||
฿ 1,474.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | ø 60×225mm |
·Applications: Ideal for knocking down the surface and for pressing on wallpaper, etc.
·Extension poles (EA109NB-101, -102, -103) can be connected.
·With female thread on the back of the handle
Part Number |
---|
EA523MD-11 |
EA523MD-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Roller size |
---|---|---|---|---|---|---|
฿ 1,285.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | ø 40×100mm | ||
฿ 1,474.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | ø 60×225mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?