Iron Work File (Flat) EA521TV-200A

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Material-Alloy tool steel (SKS-8)
· With no handle
· Double-ended
· Roughness: Coarse-grit
· Blade length: 200 mm
· Width: 21 mm
· Thickness: 5 mm
· JAN Code: 4548745346176