File For Stainless Steel (Flat) EA521TR-250A

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Bastard
· Material-Alloy tool steel (SKS-8)
· With no handle
· Compatible handle 150A: EA521VZ-12, 200A: EA521VZ-13, 250A: EA521VZ-13
· Blade length: 250 mm
· Width: 25 mm
· Thickness: 6 mm
· JAN Code: 4548745345636