5-Type File Set (5 Pcs) (Second-Cut) EA521TA-5C

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· 5-pc set of flat, half-round, round, square, triangle
· Material-Flat and half-round: Alloy tool steel (SKS-8), Round, square, triangle: Carbon tool steel (SK-2)
· Roughness: Second cut
· Length: 200 mm
· Blade length: 100mm
· JAN Code: 4548745345346