File Set (10 Pcs) (10 Types) EA521TA-10H

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Full length-185 mm
· Material-Alloy tool steel (SKS-8)
· The teeth are sharp and durable.
· Flat, Half-round, Round, Square, triangle, Swaged, Tapered, Elliptical, Edge, Round front
· Roughness: Fine
· Blade length: 85mm
· Total weight: 244g
· JAN Code: 4548745345414